IESNA:LM-63-2002
[TEST]P1294109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R55W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]759
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1003.7 1000 990.2 978.1 967.1 964.5 967.4 973.5 980.4 985.9
987.6 986.4 981.8 974.6 966.3 955 942 925.6 907.1 884.9
859.9 831.3 797.6 760.4 717.7 670.7 619.1 564.3 505.8 445.5
384.1 322.4 262.1 235.3 207.6 160.6 123.1 93.7 69.5 59.4
51.6 39.2 31.7 20.2 13 7.8 3.5 1.2 0.6 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0
